text.skipToContent text.skipToNavigation

Catalog No. : 11802-TB

Description:  INDENTOR DIE FOR F BRAZED / G SIZE

UPC: 786210359212

Indentor Movable Die for Tools TBM6, TBM6S and 25000 to crimp non-insulated D-M Series Sta-Kon Terminals
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Special Features

Movable Indentor Die

Specifications

Material

Alloy Steel

Color

Black

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant