text.skipToContent text.skipToNavigation

Catalog No. : 11785M

Description:  12 TON PRESS ML HEX DIE WIRE 1 AN

UPC: 786210878348

12 Ton Hex Die for Non-Insulated Terminal to fit 13642M - Terminal Size H, Wire Size 1 AN, Military Listed
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Application

Die for Non-Insulated Terminal to fit 13642M - Terminal Size H

Specifications

Capacity

12 ton

Color

Black

Classifications

Brand Name

Application Tooling

Standard

Military grade
Military grade

Dimensions

Size

Wire Size1 AN

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Not isolated cable connections

Documents/Support Tools

Sales Drawing

Click here