Catalog No. : 11784M
Description: 12 TON PRESS ML HEX DIE WIRE 2AN
UPC: 786210878324
12 Ton Hex Die for Non-Insulated Terminal to fit 13642M - Terminal Size G, Wire Size 2 AN, Military Listed
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Application |
Die for Non-Insulated Terminal to fit 13642M - Terminal Size G |
Specifications
Capacity |
12 ton |
Classifications
Brand Name |
Application Tooling |
Standard |
Military grade |
Dimensions
Size |
Wire Size 2 AN |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Not isolated cable connections |
Documents/Support Tools
Sales Drawing |