text.skipToContent text.skipToNavigation

Catalog No. : 11771

Description:  12 TON PRESS DIE WIRE DIE CODE 62

UPC: 786210117713

12 Ton Hex Die for Non-Insulated Terminal to fit 13642M and 13400 - Tubular Term, Terminal Size M, Wire Size 250 kcmil, Die Code 62
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 ton

Classifications

Brand Name

Application Tooling

Dimensions

Size

Wire Size 250 kcmil

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here