text.skipToContent text.skipToNavigation

Catalog No. : 11768M

Description:  12 TON PRESS DIE WIRE 3/0 CODE 65H

UPC: 786210689708

12 Ton Hydraulic Press Die - Wire Size 3/0, Die Code 65H, Military Listed
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 ton

Classifications

Brand Name

Application Tooling

Standard

Military grade
Military grade

Dimensions

Size

Wire Size 3/0

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Insulated cable connections