text.skipToContent text.skipToNavigation

Catalog No. : 11753

Description:  12 TON PRESS DIE W/DIE CODE 115H

UPC: 786210117539

12 Ton Press Installing Die - Use with Catalog Number 13400, Die Code 115H, Copper Code 900 kcmil, Flex/24 1925/24 AL/CU 750 kcmil, Color Code Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 ton

Color

Yellow

Classifications

Brand Name

Application Tooling

Dimensions

Size

Copper Code 900 kcmil, Flex/24 1925/24 AL/CU 750 kcmil

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Insulated cable connections