text.skipToContent text.skipToNavigation

Catalog No. : 11751

Description:  12 TON PRESS DIE W/DIE CODE 112H

UPC: 786210117515

12 Ton Press Installing Die - Use with Catalog Number 13400, Die Code 112H, AL/CU 700 kcmil, Color Code Purple
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 ton

Color

Purple

Classifications

Brand Name

Application Tooling

Dimensions

Size

AL/CU 700 kcmil

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Insulated cable connections