Catalog No. : 11743
Description: 12 TON PRESS DIE W/DIE CODE 71H RED
UPC: 786210117430
12 Ton Press Installing Die - Use with Catalog Number 13400, Die Code 71H, Copper Code 350 kcmil, Flex/24 775/24 (short), AL/CU 250 kcmil, Color Code Red
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Capacity |
12 ton |
Color |
Red |
Classifications
Brand Name |
Application Tooling |
Dimensions
Size |
Copper Code 350 kcmil, Flex/24 775/24 (short), AL/CU 250 kcmil |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Insulated cable connections |