Catalog No. : 11741
Description: 12 TON PRESS HEX DIE W/DIE CODE 60
UPC: 786210117416
12 Ton Press Hex Installing Die - Use with Catalog Number 13400, Die Code 60, AL/CU 3/0 AWG, Color Code Ruby
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Capacity |
12 ton |
Color |
Ruby |
Classifications
Brand Name |
Application Tooling |
Dimensions
Size |
AL/CU 3/0 AWG |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Insulated cable connections |