Catalog No. : 11739
Description: 12 TON PRESS HEX DIE W/DIE CODE 50
UPC: 786210117393
12 Ton Press Hex Installing Die - Use with Catalog Number 13400, Die Code 50, Copper Code 3/0 AWG, Flex/24 325/24, Color Code Orange
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Capacity |
12 ton |
Color |
Orange |
Classifications
Brand Name |
Application Tooling |
Dimensions
Size |
Copper Code 3/0 AWG, Flex/24 325/24 |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Insulated cable connections |
Documents/Support Tools
Sales Drawing |