Catalog No. : 11737
Description: 12 TON PRESS HEX DIE W/DIE CODE 42
UPC: 786210117379
12 Ton Press Hex Installing Die - Use with Catalog Number 13400, Die Code 42, Copper Code 1/0 AWG, Flex/24 225/24, AL/CU #2 AWG, Color Code Pink
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Capacity |
12 ton |
Color |
Pink |
Classifications
Brand Name |
Application Tooling |
Dimensions
Size |
Copper Code 1/0 AWG, Flex/24 225/24, AL/CU #2 AWG |
Compliance and Certifications
RoHS | Out of scope of RoHS |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Insulated cable connections |
Documents/Support Tools
Sales Drawing |