text.skipToContent text.skipToNavigation

Alternate Catalog No. : 115TCJS44136P5FDBNB

Catalog No. : 115TCJS44136P5FDBN

Description:  115 KV SPLICE - CFE MEXICO

UPC: 783786786008

115kV, Transmission Cable Joint, Housing Type - Shieldbreak, Housing Style 4, Housing Size 4 - Bore Diameter 2.250 inch, Insulation Range 2.565-2.948 inch, Connector Type - Aluminum, Conductor Code 36P - .901-.935 inch Diameter, Heatsink Size 5 - 2.750 inch Outside Diameter, Heatsink Bore Diameter F - 1.015 inch, Type Shield D - Copper Tape and Neutral Wire, Metallic Screen Continuity Kit B - 4/0 Bonding Cable 6 foot long quantity 2 with Split Bolts quantity 4, Armour Kit Not Required, Outer Jacket Restoration Kit B - Heat Shrink Standard package.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable joint

Special Features

Each Cable Joint is produced exactly to design, producing a quality not possible with field molding equipment or tape. Electrically tested in the factory to ensure consistent quality. Molding is done in the factory, reducing on-site time - no penciling of cable installation required. Easy to learn installation procedure. Field molds, wrapping machines or pre-stretch not required, and a low-cost assembly tool is available. Extended shelf life enables instant availability of spares. Designed with optimized pre-molded stress control and heat transfer capabilities.

Application

For use on Solid Dielectric Cables - providing permanent, fully-shielded, fully submersible cable joints for direct burial or vault applications.

Specifications

Connection

Compression

Conductor Range

.901 to .935 in

Number Of Conductors

2

Material

EPDM Rubber

Color

Black

Voltage Rating

115 kV

Insulation

yes

Temperature Rating

90 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C119.4, Shield Test IEEE 592

Documents/Support Tools

Sales Drawing

Click here