text.skipToContent text.skipToNavigation

Alternate Catalog No. : 115TCJS32A31POOBNNB

Catalog No. : 115TCJS32A31POOBNN

Description:  TRANSMISSION SPLICE,115KV

UPC: 783786802548

115kV, Transmission Cable Joint, Housing Type - Shieldbreak, Housing Style 3, Housing Size 2 - Bore Diameter 1.725 inch, Insulation Range 1.967-2.620 inch, Connector Type - Aluminum - No Connector Required, Conductor Code 31P - .687-.745 inch Diameter, Heatsink Size Not Included, Heatsink Bore Diameter Not Included, Type Shield B - Copper Neutral Wire, Metallic Screen Continuity Kit Not Required, Armour Kit - Not Required, Outer Jacket Restoration Kit B - Heat Shrink Standard package.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable joint

Special Features

Each Cable Joint is produced exactly to design, producing a quality not possible with field molding equipment or tape. Electrically tested in the factory to ensure consistent quality. Molding is done in the factory, reducing on-site time - no penciling of cable installation required. Easy to learn installation procedure. Field molds, wrapping machines or pre-stretch not required, and a low-cost assembly tool is available. Extended shelf life enables instant availability of spares. Designed with optimized pre-molded stress control and heat transfer capabilities.

Application

For use on Solid Dielectric Cables - providing permanent, fully-shielded, fully submersible cable joints for direct burial or vault applications.

Specifications

Connection

Compression

Conductor Range

.687 to .745 in

Number Of Conductors

2

Material

EPDM Rubber

Color

Black

Voltage Rating

115 kV

Insulation

yes

Temperature Rating

90 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C119.4, Shield Test IEEE 592

Documents/Support Tools

Sales Drawing

Click here