text.skipToContent text.skipToNavigation

Catalog No. : 115BKB

Description:  BLACKBURN POWDER 115 GRAMS

UPC: 5414363182436

Exothermic Welding Powder, 115 Grams
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • The connection is a fusion of high conductivity, high copper content alloy and will withstand repeated fault currents.
  • Starting material to join two or more cables, ground rods or rebar.

Descriptors

Category

Solder powder

Special Features

The connection is a fusion of high conductivity, high copper content alloy and will withstand repeated fault currents.

Application

Starting material to join two or more cables, ground rods or rebar.

Classifications

Brand Name

Blackburn / EZGROUND

ETIM EC003560 Exothermic welding powder

Packaging

Tube

Ignition

Flint ignitor

Documents/Support Tools

SDS

Click here

Click here

Sales Drawing

Click here