text.skipToContent text.skipToNavigation

Catalog No. : 1147-07R

Description:  INTERIOR ASSY, 32A, 480V

UPC: 708917265504

Replacement Interior Assembly - Rating 32A/480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

32 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll