text.skipToContent text.skipToNavigation

Catalog No. : 11426

Description:  40 TON PRESS DIE W/DIE CODE 112 PUR

UPC: 786210114262

40 Ton Press Die - Conductor Range Aluminum 750 kcmil, Color Purple
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

40 ton

Color

Purple

Classifications

Brand Name

Application Tooling

Dimensions

Size

Aluminum 750 kcmil

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant