text.skipToContent text.skipToNavigation

Catalog No. : 11425

Description:  40 TON PRESS DIE W/DIE CODE 107 ORG

UPC: 786210114255

40 Ton Press Installing Die - Use with Catalog Number 21940, Die Code 107, Copper Code 800 kcmil, Color Code Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

40 ton

Color

Orange

Classifications

Brand Name

Application Tooling

Dimensions

Size

Copper Code 800 kcmil

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant