text.skipToContent text.skipToNavigation

Catalog No. : 11424

Description:  40 TON PRESS DIE W/DIE CODE PNK

UPC: 786210114248

40 Ton Press Die - Conductor Range Code Copper 700 kcmil, Flex/24 1325/24, Aluminum 500 kcmil, Color Pink
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

40 ton

Color

Pink

Classifications

Brand Name

Application Tooling

Dimensions

Size

Copper 700 kcmil, Flex/24 1325/24, Aluminum 500 kcmi

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant