text.skipToContent text.skipToNavigation

Catalog No. : 11409

Description:  40 TON PRESS DIE W/DIE CODE 66 WHT

UPC: 786210114095

40 Ton Press Die - Conductor Range Code Copper 300 kcmil, Aluminum 4/0, Color White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

40 ton

Color

White

Classifications

Brand Name

Application Tooling

Dimensions

Size

Copper 300 kcmil, Aluminum 4/0