text.skipToContent text.skipToNavigation

Catalog No. : 11407

Description:  40 TON DIE 4/0 CU 450/24 FLEX

UPC: 786210078915

40 Ton Die, Steel, Copper Wire Size 4/0, Flex Size 450/24
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

40 ton

Classifications

Brand Name

Application Tooling

Dimensions

Size

Copper Wire Size 4/0, Flex/24 Size 450/24