text.skipToContent text.skipToNavigation

Catalog No. : 11405

Description:  40 TON PRESS DIE W/DIE CODE 45 BLK

UPC: 786210100067

40 Ton Press Installing Die - Use with Catalog Number 21940, Die Code 45, AL/CU 1 AWG, Color Code Gold or Copper Code 2/0, Flex/24 275/24, Color Code Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

40 ton

Color

Gold/Black

Classifications

Brand Name

Application Tooling

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant