text.skipToContent text.skipToNavigation

Catalog No. : 114000R

Description:  REPL FEM INT ASSY 32A 3P4W 250V

UPC: 708917146407

Replacement Female Interior Assembly - Rating 30A, 3 Pole 4 wire, 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll