text.skipToContent text.skipToNavigation

Catalog No. : 11363

Description:  40 TON PRESS DIE W/DIE CODE 71 RED

UPC: 786210113630

40 Ton Press Installing Die - Use with Catalog Number 21940, Die Code 71, Copper Code 350 kcmil, Flex/24 775/24 (short), AL/CU 250 kcmil, Color Code Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

40 ton

Color

Red

Classifications

Brand Name

Application Tooling

Dimensions

Size

Copper Code 350 kcmil, Flex/24 775/24 (short), AL/CU 250 kcmil