text.skipToContent text.skipToNavigation

Catalog No. : 11308

Description:  40 TON PRESS DIE YELLOW

UPC: 786210113081

40 Ton Press Die - Conductor Range Code Copper 900 kcmil, Flex/24 1925/24, Aluminum 750 kcmil, Color Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

40 ton

Color

Yellow

Classifications

Brand Name

Application Tooling

Dimensions

Size

Copper 900 kcmil , Aluminum 750 kcmil