text.skipToContent text.skipToNavigation

Catalog No. : 1100-49

Description:  SUPPORT BRACKET FOR CS1656

UPC: 75114317184

300 Series Stainless Steel (11 Gauge) Support Bracket For Padmounted Switchgear used on CS1656. One Base Bracket and 1 Support Bracket included. Support Bracket - 21.730 inch x 4.00 inch wide x 2.250 inch deep with Two 1.500 inch Slots on each end. Base Bracket - 21.500 inch x 16.00 inch deep.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

ELASTIMOLD