text.skipToContent text.skipToNavigation

Catalog No. : 10LMCE2LD2

Description:  6V44W LED COMBO EXIT 5W-LED

UPC: 787321130189

Exit Combination Unit, MR16 LED, 6V-5W, Colour: factory white, self-powered, 120/347VAC, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 44W, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: standard, Legend Colour: red, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting