Catalog No. : 10LMCE2LD1AKK
Description: LED COMBO EXIT RG44/2LD1 PPB
UPC: 787321127080
Powerpack of 6V-44W, Exit Combination Unit, MR16 LED, 6V-4W, Colour: factory white, self-powered, 120/347VAC, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 44, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Height of 11 inches (0.917 ft, 279.4 mm., 27.94 cm, 0.279 m), Length of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Width of 5.625 inches (0.469 ft, 142.875 mm., 14.288 cm, 0.143 m), Head Style: standard, Legend Colour: red, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.