text.skipToContent text.skipToNavigation

Catalog No. : 10LMCE

Description:  P6 LED COMBO EXIT

UPC: 624616177491

Powerpack of 6V-44W, Exit Combination Unit, Colour: factory white, self-powered, 120/347VAC, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 44, no lamps, Height of 11 inches (0.917 ft, 279.4 mm., 27.94 cm, 0.279 m), Length of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Width of 5.625 inches (0.469 ft, 142.875 mm., 14.288 cm, 0.143 m), Legend Colour: red, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Combination Exit Sign and Power Pack
  • Now with dual input voltages 120/347Vac
  • Based on a modular design concept, this combo unit comes pre-assembled for quick, easy installation
  • Metal stencil plate with red letter panel
  • Long-life, energy-efficient, ALINGAP LED light source
  • Canopy mounting system designed specifically for ease of installation
  • Completely self-contained combo unit with sealed lead battery provides a minimum of 30 minutes emergency lighting

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

Environmental Product Declaration_Altiled BAES

EPD - Evago Sign Slave Surface mounted (NGL)

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

Environmental Product Declaration_Altiled LSC