text.skipToContent text.skipToNavigation

Catalog No. : 10CA

Description:  AL SPLITBLT CONN W/SP 2/0STR-2SLD

UPC: 783786200573

Type CA Aluminum Split-Bolt Connector with Spacer and Washer for Use on Copper, Aluminum Conductors. Conductor Range for Equal Main and Tap 2/0 Str.-2 Sol.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Bolt, nut, pressure bar and contoured spacer of aluminum alloy. Pressure bar and contoured spacer made of electrolytic copper. Spacer is completely tin plated.
  • Bolt and nut are anodized to prevent seizing of threads and reduce galvanic corrosion when in contact with copper conductor.
  • Splicing, tapping or terminating conductors in power and grounding electrical connection.

Descriptors

Category

Mechanical connectors

Special Features

Bolt, nut, pressure bar and contoured spacer of aluminum alloy. Pressure bar and contoured spacer made of electrolytic copper. Spacer is completely tin plated.

Application

Splicing, tapping or terminating conductors in power and grounding electrical connection.

Specifications

Material

Aluminum

Color

Metallic

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000491 Earth terminal clamp

Suitable for

Round conductor

Material

Copper