Alternate Catalog No. : 10553 BUSH
Catalog No. : 10553BUSH
Description: MALLEABLE IRON WATERTIGHT BSHG
UPC: 786210307985
Made or assembled in Canada.
Malleable iron watertight bushing.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Insulating bush |
Special Features |
Provide a secure, tight fit while eliminating cupping of water in vertical installations |
Specifications
Material |
Malleable Iron |
Classifications
Brand Name |
Star Teck / AMC |
Sub Brand |
T&B Fittings |
Dimensions
Size |
2-1/2 Inches |
Documents/Support Tools
Sales Drawing |