text.skipToContent text.skipToNavigation

Catalog No. : 10467-BODY

Description:  MI FITTING BODY- WTRTIGHT- 3/4 IN

UPC: 786209936738

Made or assembled in Canada.

Watertight fitting body made of malleable iron with a hub thread size of 3/4 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

When using fittings on single conductor cable, aluminum fittings and aluminum locknuts must be used

Specifications

Material

Malleable Iron

Color

Silver

Classifications

Brand Name

Star Teck / AMC

Sub Brand

T&B Fittings

Dimensions

Size

3/4 Inch

Documents/Support Tools

Sales Drawing

Click here