text.skipToContent text.skipToNavigation

Catalog No. : 10462MOD

Description:  MI FITTING MOD- WTRTIGHT- 1/2 IN

UPC: 786210890500

Made or assembled in Canada.

Watertight fitting MOD made of malleable iron with a hub thread size of 1/2 inch Cable Jacket outside diameter is 0.562 to 0.625 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

When using fittings on single conductor cable, aluminum fittings and aluminum locknuts must be used

Specifications

Material

Malleable Iron

Color

Silver

Classifications

Brand Name

Star Teck / AMC

Sub Brand

T&B Fittings

Dimensions

Size

1/2 Inch

Compliance and Certifications

REACH REACH 240 Compliant

Documents/Support Tools

Sales Drawing

Click here