text.skipToContent text.skipToNavigation

Catalog No. : 1016BTB-NG

Description: 

UPC:

Non-Galvanized Steel Ground Plate with 5/8 Inch Stud for Wire Range 8 Sol–3/0 Str, Includes JAB34C Connector
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Steel

Insulation

None

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

8 - 3/0 AWG

Length

14-3/4 in