text.skipToContent text.skipToNavigation

Catalog No. : 1016BTB

Description:  GROUND PLATE C/W CLAMP - GALVANIZED

UPC: 783786108053

Made or assembled in Canada.

Galvanized Steel Ground Plate with 5/8 Inch Stud for Wire Range 8 Sol–3/0 Str, Includes JAB34C Connector
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Grounding devices or assemblies

Special Features

As efficient as two 10-ft. x 5/8 ground rods. 1/4 inch thick.

Specifications

Conductor Material

Steel

Insulation

Non Insulated

Classifications

Brand Name

Blackburn / EZGROUND

Standard

CSA 29625

Dimensions

Conductor Size

#8 Sol. - 3/0 Str.

Length

14-3/4 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 29625 441404 N/A 70016204_2018-09-07 N/A

Sustainability

Environmental product declaration

EPD Furse PVC Covered Aluminium Tapes

EPD FURSE® SOLID COPPER EARTH RODS

EPD Furse Bare Aluminium Tapes

EPD PULSAR ESEAT lightning rod EUC-AMA

EPD OPR ESE Air Terminal EUC-AMA

Documents/Support Tools

Sales Drawing

Click here