text.skipToContent text.skipToNavigation

Catalog No. : 1011R

Description:  REPLACEMENT INTERIOR

UPC: 708917149538

Interior Receptacle Replacement Part - 32A, 3P4W
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

32 Amps

Classifications

Brand Name

Russellstoll