Catalog No. : 10109
Description: GROUND CLAMP SINGLE COND 2/0 TO 4/0
UPC: 786210101095
Malleable iron single conductors 2/0 solid to 4/0 stranded
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Channel Cable Tray Accessories |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
UL E3060, CSA 638000 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4880 | 441404 | N/A | N/A | N/A |
| CSA | 6380 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |