text.skipToContent text.skipToNavigation

Catalog No. : 10105

Description:  GROUND CLAMP SINGLE COND NO4 TO 2/0

UPC: 786210101057

Malleable iron single Conductors #4 solid to 2/0 stranded
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Cable Tray

Standard

UL E3060, CSA 2884, CSA 4484

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Furse PVC Covered Aluminium Tapes

EPD FURSEĀ® SOLID COPPER EARTH RODS

EPD Furse Bare Aluminium Tapes

EPD PULSAR ESEAT lightning rod EUC-AMA

EPD OPR ESE Air Terminal EUC-AMA

Documents/Support Tools

Sales Drawing

Click here