text.skipToContent text.skipToNavigation

Catalog No. : 10103-TB

Description:  GROUND CLAMP SINGLE COND No4 TO 4/0

UPC: 786210101033

Ground Clamp Connector for Wire Range #4 Str. - 4/0 Str. Carriage Bolt Size 3/8 - 16
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Mallable iron construction.
  • For use on cable tray up to 5/32 inches thick.

Descriptors

Category

Grounding devices or assemblies

Special Features

Mallable iron construction.

Specifications

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

#4 Str-4/0 Str

Size

3/8 - 16

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here