text.skipToContent text.skipToNavigation

Catalog No. : 10102-TB

Description:  GRN FITTING

UPC: 786210101026

Cable Tray Connector for Wire Range #8 Sol. - 2 Str., Carriage Bolt Size 5/16 - 18
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Application

For use on cable tray up to 5/32 inches thick.

Specifications

Conductor Material

Iron

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

#8 - 2 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here