text.skipToContent text.skipToNavigation

Catalog No. : 1000-774

Description:  JUCTION BACK PLATE

UPC: 75114317207

Stainless Steel Junction Back Plate, 17.75 inch length X 15.625 inch wide
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

17.75 x 15.625 in