text.skipToContent text.skipToNavigation

Catalog No. : 1000-773

Description:  JUNCTION BASE BRACKET

UPC: 75114317191

Junction Base Bracket, 304 (12 Gauge) Stainless Steel, 17.75 inch length X 15.625 inch wide x 1.765 inch deep x 0.146 inch thick. Six Holes 3.343 inch Diameter. Four Corner Slots 0.562 inch wide
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

17.75 x 15.625 in