text.skipToContent text.skipToNavigation

Catalog No. : 1000-434

Description:  PULL-PULL HANDLE

UPC: 783786469888

Pull-Pull Handle for MVI3 Interrupter, Stainless Steel, 20 inches from Center to Center Hole. 1,750 inch wide. The 4 inch Center section is flat, ends are at slight angle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Handles or knobs

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant