text.skipToContent text.skipToNavigation

Catalog No. : 1000-150

Description:  STUD FOR 200AMP WELL, MCAN

UPC: 783786467273

Stud for 200 Amp Well, Flanged with Hex, Material Chromium Copper, Tin Plated, Length 1-11/32 inch, Widest Diameter 41/64 inch. 9/16 inch Hex, Side A is 3/8-16 UNC-2A Thread, and Side B is 1/2-13 UNC-2A Thread.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Flanged with Hex

Specifications

Material

Chromium Copper

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 1-11/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant