Catalog No. : 10-TL-KA
Description: TAPE AND LEAD ADAPTER KA
UPC: 783786666942
Tape and Lead - Shield Adapter, Cable Accessory, Insulation 1.485 to 1.595 inches
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable accessories |
|
Application |
Used to Mate and Install the Cable to an Elastimold Product. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Slide-On |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.485 to 1.595 inches |