Catalog No. : 10-TL-FA
Description: TAPE AND LEAD ADAPTER FA
UPC: 783786626212
Tape and Lead - Shield Adapter, Cable Accessory, Insulation .575 to .585 inches
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Application |
Used to Mate and Install the Cable to an Elastimold Product. |
Specifications
Material |
EPDM Rubber |
Temperature Rating |
-40 to +65 C |
Connection |
Slide-On |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
ANSI/IEEE Standard 386 |
Dimensions
Size |
Cable Insulation Diameter .575 to .585 inches |