text.skipToContent text.skipToNavigation

Catalog No. : 10-407

Description:  HI-7 PORCELAIN WIRE CONNECTOR

UPC: 783786004751

High temperature Porcelain Wire Connector HI-7. Wire Range #18 to #16 AWG. White. Stranded Copper.
View More View Less
For more info visit:  electrification.us.abb.com
  • Three sizes accommodate #18-14AWG stranded Copper
  • 300 Volt rated.
  • For high temperature applications over 105 degree C

Descriptors

Category

Twist on wire connector

Application

For high temperature applications over 105 degree C

Special Features

Three sizes accommodate #18-14AWG stranded Copper

Specifications

Conductor Range

# 18-12 AWG

Voltage Rating

300 V

Material

Porcelain

Color

White

Temperature Rating

Over 105 C , Over 221 F

Classifications

Brand Name

Marrette

Standard

UL E9809, CSA 6591

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC002319 Wire connector

Colour

Other

Documents/Support Tools

Sales Drawing

Click here