Catalog No. : 0760255P
Description: 138KV TCJ CABLE CONNECTOR
UPC: 75114259255
Copper Tin Plated Splice with No Center Stop, for TCJ Style 4. Length 5-3/4 inch, Outside Diameter 2-15/32 inch. Copper Only - 2500 Stranded/Compressed kcmil. 138 kV TCJ Cable Connector.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire or cable compression splice |
Special Features |
No Center Stop |
Specifications
Connection |
Compression |
Material |
Copper |
Finish |
Tin Plated |
Classifications
Brand Name |
ELASTIMOLD |
Dimensions
Size |
5-3/4 in |