Catalog No. : 0760253P
Description: 138 KV TCJ CONNECTOR
UPC: 75114173360
Copper Tin Plated Splice with No Center Stop, for TCJ Style 4. Length 5-3/4 inch, Outside Diameter 2-1/4 inch. Copper Only - 2000 Stranded kcmil. 138 kV TCJ Connector
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire or cable compression splice |
Special Features |
No Center Stop |
Specifications
Connection |
Compression |
Material |
Copper |
Finish |
Tin Plated |
Classifications
Brand Name |
ELASTIMOLD |
Dimensions
Size |
5-3/4 in |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
AWG-range |
2000-2000 |