text.skipToContent text.skipToNavigation

Catalog No. : 0760249P

Description:  CONNECTOR FOR 1750 KCMIL CU

UPC: 783786972593

Copper Tin Plated Splice with Center Stop, for TCJ Style 4. Length 5-3/4 inch, Outside Diameter 1-63/64 inch. Copper Only - 1700 Stranded kcmil or 1750 kcmil Compressed.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

Center Stop

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

5-3/4 in