text.skipToContent text.skipToNavigation

Catalog No. : 0730325P-23P

Description:  15PCJ SPLICE CONNECTOR

UPC: 783786664146

15 kV, PCJ Splice Connector, Aluminum Tin Plated, Length 3 inch, Outside Diameter 11/16 inch. 2/0 Stranded/Compressed AWG or 3/0 Compact/Solid AWG to #1 Stranded/Compressed AWG or 1/0 Compact/Solid AWG. Installing Dies 297 245 5/8-1 58 B30EA.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Application

15 kV

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

3 in